Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF11-10DS-2R26(05)
Part Number
|
---|
DF11-10DS-2R26(05) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.47 € | 5 | Available | 5 Days | - | Female | 10 | [Cable Connection] Cable Connection | 1 | AC100 | Pressure Welding | Angle | Tin | Socket | NA | NA | UL1061 AWG26 (x7/φ 0.16mm) | 2 | φ 0.9 to 1.05 | Tin plating | -30 to +85 | 2 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Representative Standard | UL / CSA |
This page is DF11 Series 2‑mm Grid Double-Row Connector (UL / CSA Standard Certified Product), part number DF11-10DS-2R26(05).
You can find the detail information about specifications and dimensions on part number DF11-10DS-2R26(05).
Configure
Basic Attributes
Connector Type
Applicable pin/contact
Number Of Cores
Rated Current(A)
Allowable Voltage(V)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming Cable
Contact Pitch(mm)
Conforming cable outer diameter(mm)
Specification number
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF11-10DP-2DSA(01) |
DF11-10DP-2DSA(08) |
DF11-10DP-2DSA(24) |
DF11-12DEP-2A |
DF11-12DEP-2C |
DF11-12DP-2DS(24) |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.50 € | 5 | Available | 6 Days | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Pin Header | NA | NA | - | 2 | - | Gold Plating | -30 to +85 | 2 | ||
15.81 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | - | 2 | - | Tin plating | -30 to +85 | 2 | |
0.33 € | 5 | Available | 6 Days | - | Male | 10 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | NA | NA | - | 2 | - | Tin plated, magazine packaging | -30 to +85 | 2 | ||
0.67 € | 5 | Available | 5 Days | 10 | Male | 12 | Panel Mount | 2 | - | - | Straight | Tin | Relay Adapter | NA | NA | - | 2 | - | - | -30 to +85 | 2 | ||
13.40 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | - | Male | 12 | Panel Mount | 2 | - | - | Straight | No terminal | Relay Plug | NA | NA | - | 2 | - | - | -30 to +85 | 2 | |
0.29 € | 5 | Available | 6 Days | - | Male | 12 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | NA | NA | - | 2 | - | Tin plated, magazine packaging | -30 to +85 | 2 |