Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF11-24DP-2DS(24)
Part Number
|
---|
DF11-24DP-2DS(24) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming Cable | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Specification number | Operating Temperature Range (°C) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.61 € | 5 | Available | 6 Days | - | Male | 24 | For PCB | 2 | - | [Other] Circuit Board Mounting (DIP) | Angle | Tin | Pin Header | NA | NA | - | 2 | - | Tin plated, magazine packaging | -30 to +85 | 2 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Representative Standard | UL / CSA |
Configure
Basic Attributes
Allowable Voltage(V)
Wiring Method
Conforming Cable
Conforming cable outer diameter(mm)
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Specification number
Filter by standard shipping days
Optional Attributes