DF11 Series 2‑mm Grid Double-Row Connector (UL / CSA Standard Certified Product)【1-500 Pieces Per Package】 (Part Numbers)

DF11 Series 2‑mm Grid Double-Row Connector (UL / CSA Standard Certified Product)
  • Volume Discount
[Features]
· The contact configuration has been condensed into 2 rows with a 2-mm pitch and 5-mm width.
· Allows for twice the number of signals with the same amount of space as a conventional 2‑mm pitch single-row connector.
· Available with either crimped or IDC contacts. Board-to-cable, in-line and board-to-board connector types are also available, enhancing board design flexibility.
· Choose from gold or tin plating to match application. SMT-compatible products are also available.
· Accommodates 22 AWG to 30 AWG wires even with a compact 2‑mm double-row design.
· Reduce man-hours and eliminate manual work processes for easy wiring by using a fully-automatic IDC machine, even for tedious multi-harnessing (branch wire connections).
[Applications]
· For all types of OA equipment, including copy machines and printers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DF11-6DP-2DSA(24)

Part Number
DF11-6DP-2DSA(24)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming Cable Contact Pitch
(mm)
Conforming cable outer diameter
(mm)
Specification number Operating Temperature Range
(°C)
Terminal pitch
(mm)

0.54 €

10 Available 6 Days -Male6For PCB2-[Other] Circuit Board Mounting (DIP)StraightTinPin HeaderNANA-2-Tin plated, magazine packaging-30 to +852

Loading...

  1. 1

Basic information

Connector Shape Rectangular Connector series initials D/E/F D/E/F DF
Representative Standard UL / CSA

This page is DF11 Series 2‑mm Grid Double-Row Connector (UL / CSA Standard Certified Product), part number DF11-6DP-2DSA(24).
You can find the detail information about specifications and dimensions on part number DF11-6DP-2DSA(24).

Variation of this product

Part Number
DF11-10DP-2DSA(01)
DF11-10DP-2DSA(08)
DF11-10DP-2DSA(24)
DF11-6DS-2C
DF11-6DS-2DSA(05)
DF11-6DS-2R26(05)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming Cable Contact Pitch
(mm)
Conforming cable outer diameter
(mm)
Specification number Operating Temperature Range
(°C)
Terminal pitch
(mm)

0.50 €

5 Available 6 Days -Male10For PCB2-[Other] Circuit Board Mounting (DIP)StraightGoldPin HeaderNANA-2-Gold Plating-30 to +852

15.81 €

100 Pieces Per Package

1 pack Available 5 Days -Male10For PCB2-[Other] Circuit Board Mounting (DIP)StraightTinPin HeaderNANA-2-Tin plating-30 to +852

0.33 €

5 Available 6 Days -Male10For PCB2-[Other] Circuit Board Mounting (DIP)StraightTinPin HeaderNANA-2-Tin plated, magazine packaging-30 to +852

8.05 €

100 Pieces Per Package

1 pack Available 5 Days -Female6[Cable Connection] Cable Connection2AC250CrimpStraightNo terminalSocketNANA-2---30 to +852

0.48 €

5 Available 6 Days -Female6For PCB2-[Other] Circuit Board Mounting (DIP)StraightTinReceptacleNANA-2-Tin plating-30 to +852

1.41 €

5 Available 5 Days -Female6[Cable Connection] Cable Connection1AC100Pressure WeldingAngleTinSocketNANAUL1061 AWG26 (x7/φ 0.16mm)2φ 0.9 to 1.05Tin plating-30 to +852

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360