Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF33-4P-3.3DSA(24)
Part Number
|
---|
DF33-4P-3.3DSA(24) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.25 € | 5 | Available | 6 Days | Male | 4 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | Single row | Standard Type (Resin natural color) | 3.3 | 3.3 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DF |
---|---|---|---|---|---|
Rated Current(A) | 5 | Allowable Voltage(V) | 500 | Operating Temperature Range(°C) | -35 to +85 |
This page is Board-to-Cable Connector DF33 Series for 3.3-mm Pitch Internal Power Supply, part number DF33-4P-3.3DSA(24).
You can find the detail information about specifications and dimensions on part number DF33-4P-3.3DSA(24).
Configure
Basic Attributes
Wiring Method
Applicable pin/contact
Number Of Cores
Connector Type
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF33-2P-3.3DSA(24) |
DF33-2S-3.3C |
DF33-3S-3.3C |
DF33-4S-3.3C |
DF33A-2022SC |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.19 € | 10 | Available | 6 Days | Male | 2 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Tin | Pin Header | Single row | Standard Type (Resin natural color) | 3.3 | 3.3 | ||
0.11 € | 1 | Available | 6 Days | Female | 2 | [Cable Connection] Cable Connection | - | Straight | No terminal | Socket | Single row | Standard Type (Resin natural color) | 3.3 | 3.3 | ||
0.12 € | 8 | Available | 6 Days | Female | 3 | [Cable Connection] Cable Connection | - | Straight | No terminal | Socket | Single row | Standard Type (Resin natural color) | 3.3 | 3.3 | ||
0.12 € | 10 | 6 Days | Female | 4 | [Cable Connection] Cable Connection | - | Straight | No terminal | Socket | Single row | Standard Type (Resin natural color) | 3.3 | 3.3 | |||
9.69 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | - | - | Crimp | - | Tin | Terminal | For Socket | AWG:22 | NA | NA |