Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDF6-2022SC
Part Number
|
---|
MDF6-2022SC |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Terminal pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.82 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | - | - | 5 | Crimp | Straight | Tin | Socket contact | Coating outer diameter: 1.9 to 1.5mm | NA | 20–22 | NA | 1.9 to 1.5 | NA | Packaging Type: Various terminals |
Loading...
Connector Shape | Rectangular | Connector series initials | M/N/O | M/N/O | MDF |
---|---|---|---|---|---|
Allowable Voltage(V) | AC300 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -30 to +85 |
This page is Board-to-Cable Connector for Internal Power Supply with 3.5-mm Pitch - MDF6 Series, part number MDF6-2022SC.
You can find the detail information about specifications and dimensions on part number MDF6-2022SC.
Configure
Basic Attributes
Number Of Cores
Connector Type
Applicable pin/contact
Rated Current(A)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MDF6-10DS-3.5C |
MDF6-1618SC |
MDF6-4DP-3.5DS(05) |
MDF6-4DP-3.5DSA(05) |
MDF6-4DS-3.5C |
MDF6-6DP-3.5DS(05) |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Terminal pitch (mm) | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.19 € | 10 | Available | 5 Days | Female | 10 | [Cable Connection] Cable Connection | 7 | - | Straight | No terminal | Double low socket | Crimp case | - | - | 3.5 | - | 3.5 | - | ||
6.82 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | - | - | 7 | Crimp | Straight | Tin | Socket contact | Coating outer diameter: 2.5 to 2.0 mm | NA | 16–18 | NA | 2.5 to 2.0 | NA | Packaging Type: Various terminals | |
65.13 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Male | 4 | For PCB | 7 | [Other] Circuit Board Mounting (DIP) | Angle | Tin copper | Double low pin header | NA | NA | - | 3.5 | - | 3.5 | - | |
31.61 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Male | 4 | For PCB | 7 | [Other] Circuit Board Mounting (DIP) | Straight | Tin copper | Double low pin header | NA | NA | - | 3.5 | - | 3.5 | - | |
14.33 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | 4 | [Cable Connection] Cable Connection | 7 | - | Straight | No terminal | Double low socket | Crimp case | - | - | 3.5 | - | 3.5 | - | |
96.02 € | 100 Pieces Per Package | 1 pack | 5 Days | Male | 6 | For PCB | 7 | [Other] Circuit Board Mounting (DIP) | Angle | Tin copper | Double low pin header | NA | NA | - | 3.5 | - | 3.5 | - |