Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MDF6-4DP-3.5DS(05)
Part Number
|
---|
MDF6-4DP-3.5DS(05) |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Terminal pitch (mm) | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
65.13 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Male | 4 | For PCB | 7 | [Other] Circuit Board Mounting (DIP) | Angle | Tin copper | Double low pin header | NA | NA | - | 3.5 | - | 3.5 | - |
Loading...
Connector Shape | Rectangular | Connector series initials | M/N/O | M/N/O | MDF |
---|---|---|---|---|---|
Allowable Voltage(V) | AC300 | Representative Standard | UL / CSA | Operating Temperature Range(°C) | -30 to +85 |
Configure
Basic Attributes
Wiring Method
Conforming wire size(AWG)
Conforming cable outer diameter(mm)
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes