Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF22L-2P-7.92DSA(05)
Part Number
|
---|
DF22L-2P-7.92DSA(05) |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Conforming cable outer diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.14 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Male | 2 | For PCB | 25 | [Other] Circuit Board Mounting (DIP) | Straight | Tin copper | Pin Header | NA | Guide key: Left side | 7.92 | NA |
Loading...
Connector series initials | D/E/F | D/E/F | DF | Allowable Voltage(V) | AC/DC1000 |
---|---|---|---|---|---|
Representative Standard | UL / CUL / TUV | Cut sales | NA | Operating Temperature Range(°C) | -35 to +85 |
Note | Rated voltage UL/C-UL/TUV standard value: 600 VAC/DC |
Configure
Basic Attributes
Wiring Method
Contact sex
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes