Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DF22L-2P-7.92DS(05)
Part Number
|
---|
DF22L-2P-7.92DS(05) |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Conforming cable outer diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.94 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Male | 2 | For PCB | 25 | [Other] Circuit Board Mounting (DIP) | Angle | Tin copper | Pin Header | NA | Guide key: Left side | 7.92 | NA |
Loading...
Connector series initials | D/E/F | D/E/F | DF | Allowable Voltage(V) | AC/DC1000 |
---|---|---|---|---|---|
Representative Standard | UL / CUL / TUV | Cut sales | NA | Operating Temperature Range(°C) | -35 to +85 |
Note | Rated voltage UL/C-UL/TUV standard value: 600 VAC/DC |
This page is Board-to-Cable Connector with Lock, 7.92-mm Pitch, High-Current Support - DF22 Series, part number DF22L-2P-7.92DS(05).
You can find the detail information about specifications and dimensions on part number DF22L-2P-7.92DS(05).
Configure
Basic Attributes
Wiring Method
Contact sex
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DF22-2P-7.92DSA(05) |
DF22-2S-7.92C(28) |
DF22-3EP-7.92C |
DF22L-2P-7.92DSA(05) |
DF22L-2S-7.92C(28) |
DF22L-3S-7.92C(28) |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Conforming cable outer diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.38 € | 100 Pieces Per Package | 1 pack | 6 Days | Male | 2 | For PCB | 25 | [Other] Circuit Board Mounting (DIP) | Straight | Tin copper | Pin Header | NA | Guide key: Inner side | 7.92 | NA | ||
13.59 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | 2 | Cable Connection | 25 | Crimp | Straight | No terminal | Socket | Lock shape: Standard type / Height: Standard type | Guide key: Inner side | 7.92 | NA | |
0.31 € | 10 | Available | 5 Days | Male | 3 | Panel Mount | 25 | Crimp | Straight | No terminal | Relay Plug | With panel lock | Guide key: Inner side | 7.92 | NA | ||
35.14 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | Male | 2 | For PCB | 25 | [Other] Circuit Board Mounting (DIP) | Straight | Tin copper | Pin Header | NA | Guide key: Left side | 7.92 | NA | |
13.20 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | 2 | Cable Connection | 25 | Crimp | Straight | No terminal | Socket | Lock shape: Standard type / Height: Standard type | Guide key: Left side | 7.92 | NA | |
22.42 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | Female | 3 | Cable Connection | 25 | Crimp | Straight | No terminal | Socket | Lock shape: Standard type / Height: Standard type | Guide key: Left side | 7.92 | NA |