Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BNC-P-3(40)
Part Number
|
---|
BNC-P-3(40) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact type | Connector Type | Wiring Method | Connection direction | Impedance (Ω) | Plating of part touching terminal | Frequency Range (GHz) | Product Category | Specifications | Features | Dimensions (vertical × horizontal × depth) (mm) | Conforming Cable | Operating Temperature Range (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.08 € | 1 | Available | 5 Days | 10 | Male | Cable Connection | Solder | Straight | 50 | Silver | 0–4 | Plug | Standard | No special notes | 14.5 x 14.5 x 26.5 | 3C-2V | -30 to +60 |
Loading...
Connector Shape | Coaxial | Connector series initials | A/B/C | A/B/C | BNC |
---|---|---|---|---|---|
Number Of Cores | 1 | Protection function (environmentally resistant) | N/A |
Configure
Basic Attributes
Contact type
Connector Type
Wiring Method
Connection direction
Impedance(Ω)
Plating of part touching terminal
Frequency Range(GHz)
Product Category
Specifications
Features
Dimensions (vertical × horizontal × depth)(mm)
Conforming Cable
Filter by standard shipping days
Optional Attributes