DIN Standard Compliant Board-to-Board Connector PCN10 Series【1-100 Pieces Per Package】 (Part Numbers)

DIN Standard Compliant Board-to-Board Connector PCN10 Series
  • Volume Discount
This is a DIN standard compliant board-to-board connector. Available in a wide variety and supports various connections.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PCN10A-90P-2.54DS(72)

Part Number
PCN10A-90P-2.54DS(72)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact sex Number Of Cores Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

4.99 €

1 Available 5 Days 10Male90Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

Loading...

  1. 1

Basic information

Connector series initials P/Q/R P/Q/R PCN Operating Temperature Range(°C) -55 to +85

This page is DIN Standard Compliant Board-to-Board Connector PCN10 Series, part number PCN10A-90P-2.54DS(72).
You can find the detail information about specifications and dimensions on part number PCN10A-90P-2.54DS(72).

Variation of this product

Part Number
PCN10-128S-2.54WA(72)
PCN10-128S-2.54WB(72)
PCN10-20P-2.54DSA(72)
PCN10A-96P-2.54DS(72)
PCN10A-96S-2.54DS(72)
PCN10B-128S-2.54DS(72)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact sex Number Of Cores Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)

19.08 €

1 Available 5 Days 10Female128Board-to-Board2AC300[Other] Wrapping (0.5 t x 0.7W)StraightBase nickel + goldReceptacleNA4 lines / Circuit board top placement2.54

19.26 €

1 Available 5 Days 10Female128Board-to-Board2AC300[Other] Wrapping (0.5 t x 0.5 W)StraightBase nickel + goldReceptacleNA4 lines / Circuit board top placement2.54

1.80 €

5 Available 5 Days 10Male20Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)StraightBase nickel + goldPin HeaderNA2 lines / Circuit board top placement2.54

5.48 €

1 Available 5 Days 10Male96Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldPin HeaderNA3 lines / Circuit board top placement2.54

12.20 €

1 Available 5 Days -Female96Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldReceptacleNA3 lines / Circuit board top placement2.54

16.47 €

1 Available 5 Days -Female128Board-to-Board2AC300[Other] Circuit Board Mounting (DIP)AngleBase nickel + goldReceptacleNACircuit board end placement / 4-line2.54

Tech Support