Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PCN10A-90P-2.54DS(72)
Part Number
|
---|
PCN10A-90P-2.54DS(72) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.99 € | 1 | Available | 5 Days | 10 | Male | 90 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Base nickel + gold | Pin Header | NA | 2 lines / Circuit board top placement | 2.54 |
Loading...
Connector series initials | P/Q/R | P/Q/R | PCN | Operating Temperature Range(°C) | -55 to +85 |
---|
This page is DIN Standard Compliant Board-to-Board Connector PCN10 Series, part number PCN10A-90P-2.54DS(72).
You can find the detail information about specifications and dimensions on part number PCN10A-90P-2.54DS(72).
Configure
Basic Attributes
Wiring Method
Features
Contact sex
Number Of Cores
Connector Type
Rated Current(A)
Allowable Voltage(V)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PCN10-128S-2.54WA(72) |
PCN10-128S-2.54WB(72) |
PCN10-20P-2.54DSA(72) |
PCN10A-96P-2.54DS(72) |
PCN10A-96S-2.54DS(72) |
PCN10B-128S-2.54DS(72) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact sex | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.08 € | 1 | Available | 5 Days | 10 | Female | 128 | Board-to-Board | 2 | AC300 | [Other] Wrapping (0.5 t x 0.7W) | Straight | Base nickel + gold | Receptacle | NA | 4 lines / Circuit board top placement | 2.54 | |
19.26 € | 1 | Available | 5 Days | 10 | Female | 128 | Board-to-Board | 2 | AC300 | [Other] Wrapping (0.5 t x 0.5 W) | Straight | Base nickel + gold | Receptacle | NA | 4 lines / Circuit board top placement | 2.54 | |
1.80 € | 5 | Available | 5 Days | 10 | Male | 20 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Straight | Base nickel + gold | Pin Header | NA | 2 lines / Circuit board top placement | 2.54 | |
5.48 € | 1 | Available | 5 Days | 10 | Male | 96 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Base nickel + gold | Pin Header | NA | 3 lines / Circuit board top placement | 2.54 | |
12.20 € | 1 | Available | 5 Days | - | Female | 96 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Base nickel + gold | Receptacle | NA | 3 lines / Circuit board top placement | 2.54 | |
16.47 € | 1 | Available | 5 Days | - | Female | 128 | Board-to-Board | 2 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Base nickel + gold | Receptacle | NA | Circuit board end placement / 4-line | 2.54 |