Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H/MS3106A18-10S-D-T(76)
Part Number
|
---|
H/MS3106A18-10S-D-T(76) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Connection direction | Protection function (environmentally resistant) | Representative Standard | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.34 € | 1 | Available | 5 Days | - | Female | 4 | Cable Connection | 23 | Straight | [Available] IP67F | TUV | 18 | Single block | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A18-10P-D-T1(73) | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | H/MS |
---|---|---|---|---|---|
M/N/O | MS | Wiring Method | Solder | Plating of part touching terminal | Silver |
Configure
Basic Attributes
Protection function (environmentally resistant)
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Representative Standard
Shell Size
Product Category
Specifications
Features
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes