Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H/MS3106A22-22S-D-T(73)
Part Number
|
---|
H/MS3106A22-22S-D-T(73) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Connection direction | Protection function (environmentally resistant) | Representative Standard | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
41.92 € | 1 | Available | 5 Days | - | Female | 4 | Cable Connection | 46 | Straight | [Available] IP67F | TUV | 22 | Plug | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A22-22P-D-T(73) | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | H/MS |
---|---|---|---|---|---|
M/N/O | MS | Wiring Method | Solder | Plating of part touching terminal | Silver |
This page is MIL-Compliant MS Connectors, H / MS Series, part number H/MS3106A22-22S-D-T(73).
You can find the detail information about specifications and dimensions on part number H/MS3106A22-22S-D-T(73).
Configure
Basic Attributes
Protection function (environmentally resistant)
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Representative Standard
Shell Size
Product Category
Specifications
Features
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H/MS08A18-10S-DT10D(73) |
H/MS3102A18-10P-D-T1(73) |
H/MS3106A18-10S-D-T(73) |
H/MS3106A18-10S-D-T(76) |
H/MS3106A20-29SW(77) |
H/MS3106A22-14S(73) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Connection direction | Protection function (environmentally resistant) | Representative Standard | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.65 € | 1 | Available | 5 Days | - | Female | 4 | Cable Connection | 23 | Angle | [Available] IP67 | TUV | 18 | Low-profile plug | TÜV certified product | NA | φ 12 to 14.3 | -25 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | |
15.17 € | 1 | Available | 5 Days | - | Male | 4 | Panel Mount | 23 | Straight | [Available] IP67F | TUV | 18 | Receptacle | TÜV certified product | NA | NA | -40 to +125 | H/MS3108B18-10S-D-T(73) | H/MS08A22-22S-DT12D(73) | H/MS08A18-10S-DT10D1(73) | |
30.26 € | 1 | Available | 5 Days | 10 | Female | 4 | Cable Connection | 23 | Straight | [Available] IP67F | TUV | 18 | Plug | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | |
28.34 € | 1 | Available | 5 Days | - | Female | 4 | Cable Connection | 23 | Straight | [Available] IP67F | TUV | 18 | Single block | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | |
35.99 € | 1 | Available | 5 Days | - | Female | 17 | Cable Connection | 13 | Straight | [Available] IP67F | - | 20 | Plug | NA | Insert position W | NA | -40 to +125 | H/MS3102A20-29PW(74) | - | - | |
33.19 € | 1 | Available | 5 Days | - | Female | 19 | Cable Connection | 13 | Straight | [Available] IP67F | - | 22 | Plug | NA | NA | NA | -40 to +125 | H/MS3102A22-14PC(73) | - | - |