Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H/MS3106A20-29SW(77)
Part Number
|
---|
H/MS3106A20-29SW(77) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Connection direction | Protection function (environmentally resistant) | Representative Standard | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.99 € | 1 | Available | 5 Days | - | Female | 17 | Cable Connection | 13 | Straight | [Available] IP67F | - | 20 | Plug | NA | Insert position W | NA | -40 to +125 | H/MS3102A20-29PW(74) | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | H/MS |
---|---|---|---|---|---|
M/N/O | MS | Wiring Method | Solder | Plating of part touching terminal | Silver |
This page is MIL-Compliant MS Connectors, H / MS Series, part number H/MS3106A20-29SW(77).
You can find the detail information about specifications and dimensions on part number H/MS3106A20-29SW(77).
Configure
Basic Attributes
Protection function (environmentally resistant)
Representative Standard
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Shell Size
Product Category
Specifications
Features
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
H/MS08A18-10S-DT10D(73) |
H/MS3102A18-10P-D-T1(73) |
H/MS3106A18-10S-D-T(73) |
H/MS3106A18-10S-D-T(76) |
H/MS3106A22-14S(73) |
H/MS3106A22-22S-D-T(73) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Connection direction | Protection function (environmentally resistant) | Representative Standard | Shell Size | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.65 € | 1 | Available | 5 Days | - | Female | 4 | Cable Connection | 23 | Angle | [Available] IP67 | TUV | 18 | Low-profile plug | TÜV certified product | NA | φ 12 to 14.3 | -25 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | |
15.17 € | 1 | Available | 5 Days | - | Male | 4 | Panel Mount | 23 | Straight | [Available] IP67F | TUV | 18 | Receptacle | TÜV certified product | NA | NA | -40 to +125 | H/MS3108B18-10S-D-T(73) | H/MS08A22-22S-DT12D(73) | H/MS08A18-10S-DT10D1(73) | |
30.26 € | 1 | Available | 5 Days | 10 | Female | 4 | Cable Connection | 23 | Straight | [Available] IP67F | TUV | 18 | Plug | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | |
28.34 € | 1 | Available | 5 Days | - | Female | 4 | Cable Connection | 23 | Straight | [Available] IP67F | TUV | 18 | Single block | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A18-10P-D-T1(73) | - | - | |
33.19 € | 1 | Available | 5 Days | - | Female | 19 | Cable Connection | 13 | Straight | [Available] IP67F | - | 22 | Plug | NA | NA | NA | -40 to +125 | H/MS3102A22-14PC(73) | - | - | |
41.92 € | 1 | Available | 5 Days | - | Female | 4 | Cable Connection | 46 | Straight | [Available] IP67F | TUV | 22 | Plug | TÜV certified product | NA | NA | -40 to +125 | H/MS3102A22-22P-D-T(73) | - | - |