Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HR31-5.08P-5SC(72)
Part Number
|
---|
HR31-5.08P-5SC(72) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Circuit Board Mounting | Conforming Cable | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.15 € | 1 | Available | 5 Days | 10 | Female | 5 | [Cable Connection] Cable Connection | 12 | Crimp | Straight | No terminal | Plug | Screw lock type | Insulation color: green | NA | 0.25 to 1.65 mm2 / 1.04 to 2.63 mm2 | 5.08 |
Loading...
Connector Shape | Rectangular | Connector series initials | G/H/I | G/H/I | HR |
---|---|---|---|---|---|
Allowable Voltage(V) | AC250 / DC350 | Operating Temperature Range(°C) | -40 to +100 |
This page is DeviceNet-Compliant Connector, HR31 Series, part number HR31-5.08P-5SC(72).
You can find the detail information about specifications and dimensions on part number HR31-5.08P-5SC(72).
Configure
Basic Attributes
Connector Type
Conforming Cable
Applicable pin/contact
Number Of Cores
Rated Current(A)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Circuit Board Mounting
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HR31-5.08R-5PD(76) |
HR31-SC-121(71) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Circuit Board Mounting | Conforming Cable | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.31 € | 1 | Available | 5 Days | 10 | Male | 5 | For PCB | 12 | Solder | Straight | Gold | Receptacle | Screw lock type | Insulation color: green | Through hole mounting (DIP) | NA | 5.08 | |
1.10 € | 4 | Available | 5 Days | - | Female | - | - | 10 | Crimp | - | Gold | Loose terminal | NA | NA | NA | 0.25 to 1.65 mm2 | - |