DeviceNet-Compliant Connector, HR31 Series (Part Numbers)

DeviceNet-Compliant Connector, HR31 Series
  • Volume Discount
These are DeviceNet standard compliant connectors. These connectors simplify connection, reduce plug connector size, and promote differentiation compared to conventional parts.

[Features]
· DeviceNet compliant: The HR31 series is a FA network device standards product. (Terminal contacts: Gold-plated)
· Screw-lock: All screw-lock equipped products can be securely locked, allowing for increased locking strength.
· Snap-lock: The snap-lock feature creates a tactile click when mating.
· Commercially available tools can be used: These connectors are designed to be used with crimp tools conforming to JIS C 9711 standards.
· Designed to allow for removal by ⌀1 mm pin when improperly wired.
· Protected contacts: The crimped contacts are protected by the plug housing, reducing damage to the contacts during connection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HR31-5.08P-5SC(72)

Part Number
HR31-5.08P-5SC(72)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Circuit Board Mounting Conforming Cable Terminal pitch
(mm)

4.15 €

1 Available 5 Days 10Female5[Cable Connection] Cable Connection12CrimpStraightNo terminalPlugScrew lock typeInsulation color: greenNA0.25 to 1.65 mm2 / 1.04 to 2.63 mm25.08

Loading...

  1. 1

Basic information

Connector Shape Rectangular Connector series initials G/H/I G/H/I HR
Allowable Voltage(V) AC250 / DC350 Operating Temperature Range(°C) -40 to +100

This page is DeviceNet-Compliant Connector, HR31 Series, part number HR31-5.08P-5SC(72).
You can find the detail information about specifications and dimensions on part number HR31-5.08P-5SC(72).

Variation of this product

Part Number
HR31-5.08R-5PD(76)
HR31-SC-121(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Circuit Board Mounting Conforming Cable Terminal pitch
(mm)

5.31 €

1 Available 5 Days 10Male5For PCB12SolderStraightGoldReceptacleScrew lock typeInsulation color: greenThrough hole mounting (DIP)NA5.08

1.10 €

4 Available 5 Days -Female--10Crimp-GoldLoose terminalNANANA0.25 to 1.65 mm2-

Tech Support