Half-Pitch Multifunction Two-Piece Connector FX2 Series (Part Numbers)

Half-Pitch Multifunction Two-Piece Connector FX2 Series
  • Volume Discount
Combination offers various connections for board-to-board (stacking, horizontal, vertical) and ribbon cable connections.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FX2B-20SA-1.27R

Part Number
FX2B-20SA-1.27R
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Wiring Method Connection direction Product Category Specifications Features Straight type stack height (assembly) Straight type stack height (individual) Terminal pitch
(mm)

4.96 €

1 Available 6 Days -Female20[Cable Connection] Cable ConnectionPressure WeldingStraightSocketCable Type with LockNANANA2.54

Loading...

  1. 1

Basic information

Connector Shape Rectangular Connector series initials D/E/F D/E/F FX
Rated Current(A) 0.5 Allowable Voltage(V) AC125 Plating of part touching terminal Gold
Contact Pitch(mm) 1.27 Operating Temperature Range(°C) -55 to +85

This page is Half-Pitch Multifunction Two-Piece Connector FX2 Series, part number FX2B-20SA-1.27R.
You can find the detail information about specifications and dimensions on part number FX2B-20SA-1.27R.

Variation of this product

Part Number
FX2-100P-1.27SVL(71)
FX2-100S-1.27DSL(71)
FX2-120P-1.27DS(71)
FX2B-32PA-1.27DSL(71)
FX2B-32SA-1.27R
FX2B-40PA-1.27DS(71)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Wiring Method Connection direction Product Category Specifications Features Straight type stack height (assembly) Straight type stack height (individual) Terminal pitch
(mm)

6.07 €

1 Available 5 Days -Male100For PCB[Other] Circuit Board Mounting (SMT)StraightHeaderStraight SMT typeWith reinforcing metal fittings14.1mm / 12.1mm / 12.3mm3.5mm / 3.7mm / 5.5mm1.27

5.57 €

1 Available 5 Days 10Female100Board-to-Board[Other] Circuit Board Mounting (DIP)AngleReceptacleRight angle typeWith board temporary fixing pinNANA2.54

5.88 €

1 6 Days -Male120Board-to-Board[Other] Circuit Board Mounting (DIP)AngleHeaderRight angle typeNANANA2.54

3.41 €

1 Available 5 Days 10Male32For PCB[Other] Circuit Board Mounting (DIP)AngleHeaderRight angle type for locksWith board temporary fixing pinNANA2.54

5.82 €

1 Available 5 Days 10Female32[Cable Connection] Cable ConnectionPressure WeldingStraightSocketCable Type with LockNANANA2.54

3.59 €

1 Available 5 Days 10Male40For PCB[Other] Circuit Board Mounting (DIP)AngleHeaderRight angle type for locksNANANA2.54

Tech Support