Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FX2BA-60SA-1.27R
Part Number
|
---|
FX2BA-60SA-1.27R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Product Category | Specifications | Features | Straight type stack height (assembly) | Straight type stack height (individual) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.96 € | 1 | Available | 5 Days | 10 | Female | 60 | [Cable Connection] Cable Connection | Pressure Welding | Straight | Socket | Cable without lock type | NA | NA | NA | 2.54 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | FX |
---|---|---|---|---|---|
Rated Current(A) | 0.5 | Allowable Voltage(V) | AC125 | Plating of part touching terminal | Gold |
Contact Pitch(mm) | 1.27 | Operating Temperature Range(°C) | -55 to +85 |
This page is Half-Pitch Multifunction Two-Piece Connector FX2 Series, part number FX2BA-60SA-1.27R.
You can find the detail information about specifications and dimensions on part number FX2BA-60SA-1.27R.
Configure
Basic Attributes
Connector Type
Applicable pin/contact
Number Of Cores
Wiring Method
Connection direction
Product Category
Specifications
Features
Straight type stack height (assembly)
Straight type stack height (individual)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FX2-100P-1.27SVL(71) |
FX2-100S-1.27DSL(71) |
FX2-120P-1.27DS(71) |
FX2BA-68PA-1.27DSAL(71) |
FX2BA-68SA-1.27R |
FX2BA-80PA-1.27DSA(71) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Product Category | Specifications | Features | Straight type stack height (assembly) | Straight type stack height (individual) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.07 € | 1 | Available | 5 Days | - | Male | 100 | For PCB | [Other] Circuit Board Mounting (SMT) | Straight | Header | Straight SMT type | With reinforcing metal fittings | 14.1mm / 12.1mm / 12.3mm | 3.5mm / 3.7mm / 5.5mm | 1.27 | |
5.57 € | 1 | Available | 5 Days | 10 | Female | 100 | Board-to-Board | [Other] Circuit Board Mounting (DIP) | Angle | Receptacle | Right angle type | With board temporary fixing pin | NA | NA | 2.54 | |
5.88 € | 1 | 6 Days | - | Male | 120 | Board-to-Board | [Other] Circuit Board Mounting (DIP) | Angle | Header | Right angle type | NA | NA | NA | 2.54 | ||
3.23 € | 1 | Available | 5 Days | 10 | Male | 68 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Header | Straight washing type for locks | With board temporary fixing pin | NA | NA | 2.54 | |
5.87 € | 1 | Available | 6 Days | - | Female | 68 | [Cable Connection] Cable Connection | Pressure Welding | Straight | Socket | Cable without lock type | NA | NA | NA | 2.54 | |
4.19 € | 1 | Available | 5 Days | 10 | Male | 80 | For PCB | [Other] Circuit Board Mounting (DIP) | Straight | Header | Straight washing type for locks | NA | NA | NA | 2.54 |