Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FX2B-52PA-1.27DS(71)
Part Number
|
---|
FX2B-52PA-1.27DS(71) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Product Category | Specifications | Features | Straight type stack height (assembly) | Straight type stack height (individual) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.57 € | 1 | 5 Days | - | Male | 52 | For PCB | [Other] Circuit Board Mounting (DIP) | Angle | Header | Right angle type for locks | NA | NA | NA | 2.54 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | FX |
---|---|---|---|---|---|
Rated Current(A) | 0.5 | Allowable Voltage(V) | AC125 | Plating of part touching terminal | Gold |
Contact Pitch(mm) | 1.27 | Operating Temperature Range(°C) | -55 to +85 |
Configure
Basic Attributes
Wiring Method
Applicable pin/contact
Number Of Cores
Connector Type
Connection direction
Product Category
Specifications
Features
Straight type stack height (assembly)
Straight type stack height (individual)
Filter by standard shipping days
Optional Attributes