Half-Pitch I / O Connector (Original Type) DX Series (Part Numbers)

Half-Pitch I / O Connector (Original Type) DX Series
  • Volume Discount
I/O Connector with a 1.27-mm pitch (Hirose Electric Original Type). A selection of two types of lock methods and abundant variations for wire connection and implementation methods are available.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DX10A-50S(50)

Part Number
DX10A-50S(50)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Contact Pitch
(mm)
Terminal pitch
(mm)

9.32 €

1 Available 5 Days -Female50For PCB0.5AC125[Other] Circuit Board Mounting (DIP)AngleGoldReceptacleScrew lockNA1.272.54

Loading...

  1. 1

Basic information

Connector Shape Rectangular Connector series initials D/E/F D/E/F DX
Operating Temperature Range(°C) -55 to +85

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360