Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DX31A-100S-LNA(50)
Part Number
|
---|
DX31A-100S-LNA(50) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.48 € | 1 | Available |
Same day
Stock | 10 | Female | 100 | Panel Mount | 0.5 | AC125 | Pressure Welding | Straight | Gold | Receptacle | Screw lock | Batch pressure welding (for fine wires) | 1.27 | 2.54 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DX |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -55 to +85 |
This page is Half-Pitch I / O Connector (Original Type) DX Series, part number DX31A-100S-LNA(50).
You can find the detail information about specifications and dimensions on part number DX31A-100S-LNA(50).
Configure
Stock
Basic Attributes
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Allowable Voltage(V)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DX-28-CV |
DX-36-CV |
DX-36-CV1 |
DX31A-20P(50) |
DX31A-20S(50) |
DX31A-28P(50) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.81 € | 1 | Available | 5 Days | - | - | 28 | - | - | - | - | - | No terminal | Plug cover | Single-Action Lock | NA | NA | - | |
9.18 € | 1 | Available | 6 Days | - | - | 36 | - | - | - | - | - | No terminal | Plug cover | Single-Action Lock | NA | NA | - | |
13.93 € | 1 | Available | 5 Days | - | - | 36 | - | - | - | - | - | No terminal | Plug cover | Screw lock | NA | NA | - | |
4.67 € | 1 | Available | 5 Days | 10 | Male | 20 | [Cable Connection] Cable Connection | 0.5 | AC125 | Pressure Welding | Straight | Gold | Plug | AWG♯28 | Batch pressure welding (for fine wires) | 1.27 | 2.54 | |
10.05 € | 1 | Available | 5 Days | 10 | Female | 20 | Panel Mount | 0.5 | AC125 | Pressure Welding | Straight | Gold | Receptacle | Single-Action Lock | Batch pressure welding (for fine wires) | 1.27 | 2.54 | |
5.15 € | 1 | Available | 5 Days | 10 | Male | 28 | [Cable Connection] Cable Connection | 0.5 | AC125 | Pressure Welding | Straight | Gold | Plug | AWG♯28 | Batch pressure welding (for fine wires) | 1.27 | 2.54 |