Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DX10A-50S(50)
Part Number
|
---|
DX10A-50S(50) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.32 € | 1 | Available | 5 Days | - | Female | 50 | For PCB | 0.5 | AC125 | [Other] Circuit Board Mounting (DIP) | Angle | Gold | Receptacle | Screw lock | NA | 1.27 | 2.54 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DX |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -55 to +85 |
Configure
Basic Attributes
Wiring Method
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Allowable Voltage(V)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes