Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FI40B-2015S(50)
Part Number
|
---|
FI40B-2015S(50) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.68 € | 1 | 6 Days | - | Female | 15 | [Cable Connection] Cable Connection | 1 | AC250 | Solder | Straight | Partially gold | Plug unit | For thick wires | NA | 1.27 | φ8.5 | 2.54 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | FI |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -55 to +85 |
This page is Half-Pitch I / O Connector (for Fanuc Servo Amps), FI Series, part number FI40B-2015S(50).
You can find the detail information about specifications and dimensions on part number FI40B-2015S(50).
Configure
Basic Attributes
Connector Type
Applicable pin/contact
Number Of Cores
Rated Current(A)
Allowable Voltage(V)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FI-20-CV(60) |
FI-20-CV2(50) |
FI-20-CV5(50) |
FI30-20S(50) |
FI40B-20S(50) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Conforming cable outer diameter (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.73 € | 1 | Available | 6 Days | - | - | 15 | - | - | - | - | - | No terminal | Mold cover | For thick wires | One touch lock type | - | φ8.5 | - | |
5.63 € | 1 | Available | 6 Days | - | - | 20 | - | - | - | - | - | No terminal | Mold cover | For Hairline Types | One touch lock type | - | φ 6.2 | - | |
7.80 € | 1 | Available | 5 Days | - | - | 20 | - | - | - | - | - | No terminal | Mold cover | For thick wires | One touch lock type | - | φ9.2 | - | |
4.07 € | 1 | Available | 5 Days | 10 | Female | 20 | [Cable Connection] Cable Connection | 1 | AC250 | Pressure Welding | Straight | Partially gold | Plug unit | For discrete thin wires | Mold color: black | 1.27 | φ 6.2 | 2.54 | |
6.32 € | 1 | Available | 6 Days | - | Female | 20 | [Cable Connection] Cable Connection | 1 | AC250 | Solder | Straight | Partially gold | Plug unit | For fine wires / For thick wires | Mold color: black | 1.27 | φ9.2 | 2.54 |