Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DX10G1M-14SE(50)
Part Number
|
---|
DX10G1M-14SE(50) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.17 € | 1 | Available | 5 Days | 10 | Female | 14 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Lock pin stopper type | Case material: Steel | 1.27 | 2.54 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DX |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -55 to +85 |
This page is Half-Pitch I / O Connector (General Purpose Type) DX*M Series, part number DX10G1M-14SE(50).
You can find the detail information about specifications and dimensions on part number DX10G1M-14SE(50).
Configure
Basic Attributes
Wiring Method
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Allowable Voltage(V)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DX10BM-100S(50) |
DX10BM-80S(50) |
DX10G1M-14S(50) |
DX10G1M-26SE(50) |
DX10G1M-36SE(50) |
DX10G1M-50S(50) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.34 € | 1 | Available |
Same day
Stock | 10 | Female | 100 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Screw Type | Case material: zinc die cast | 1.27 | 2.54 | |
14.15 € | 1 | Available | 5 Days | 10 | Female | 80 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Screw Type | Case material: zinc die cast | 1.27 | 2.54 | |
2.82 € | 1 | Available | 6 Days | - | Female | 14 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Screw Type | Case material: Steel | 1.27 | 2.54 | |
3.14 € | 1 | Available |
Same day
Stock | - | Female | 26 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Lock pin stopper type | Case material: Steel | 1.27 | 2.54 | |
3.86 € | 1 | Available | 5 Days | 10 | Female | 36 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Lock pin stopper type | Case material: Steel | 1.27 | 2.54 | |
5.29 € | 1 | Available | 5 Days | - | Female | 50 | For PCB | 0.5 | AC250 | - | Angle | Partial gold plating | Receptacle | Screw Type | Case material: Steel | 1.27 | 2.54 |