Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DX30AM-100P
Part Number
|
---|
DX30AM-100P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Contact Pitch (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.57 € | 1 | Available | 5 Days | 10 | Male | 100 | [Cable Connection] Cable Connection | 0.5 | AC250 | Pressure Welding | Straight | Partial gold plating | Plug unit | Common one-touch lock/screw lock | Discrete wires pressure welding type (for fine wires) | 1.27 | 2.54 |
Loading...
Connector Shape | Rectangular | Connector series initials | D/E/F | D/E/F | DX |
---|---|---|---|---|---|
Operating Temperature Range(°C) | -55 to +85 |
Configure
Basic Attributes
Connector Type
Applicable pin/contact
Number Of Cores
Rated Current(A)
Allowable Voltage(V)
Wiring Method
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes