Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RP13A-12PD-20SC(71)
Part Number
|
---|
RP13A-12PD-20SC(71) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Shell Size | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Dimensions (vertical × horizontal × depth) (mm) | Conforming cable outer diameter (mm) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.74 € | 1 | Available | 5 Days | 10 | Female | 20 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 28 to 24 | 16.9 x 16.9 x 52.2 | φ6.1 | RP13A-12RA-20PC(71) | RP13A-12RC-20PB | RP13A-12JG-20PC(71) | - | - | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | P/Q/R | P/Q/R | RP |
---|---|---|---|---|---|
Rated Current(A) | 2 | Operating Temperature Range(°C) | -10 – +60 |
This page is Plastic Round Connector - RP13 Series, part number RP13A-12PD-20SC(71).
You can find the detail information about specifications and dimensions on part number RP13A-12PD-20SC(71).
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Connector Type
Wiring Method
Connection direction
Shell Size
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Dimensions (vertical × horizontal × depth)(mm)
Conforming cable outer diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RP13A-12JG-20PC(71) |
RP13A-12PA-13PC(71) |
RP13A-12PA-13SC(71) |
RP13A-12PH-20SC(71) |
RP13A-12PK-13SC(71) |
RP13A-12PK-20SC(71) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Shell Size | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Dimensions (vertical × horizontal × depth) (mm) | Conforming cable outer diameter (mm) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.82 € | 1 | Available | 5 Days | - | Male | 20 | Relay | Crimp | Straight | 12 | No terminal | Jack | Standard Type | NA | 30 to 24 | 16.9 x 16.9 x 52.6 | φ 7.4 | RP13A-12PD-20SC(71) | RP13A-12PG-20SC(71) | RP13A-12PK-20SC(71) | RP13A-12PH-20SC(71) | RP13A-12PS-20SC(71) | - | - | |
4.98 € | 1 | Available | 5 Days | - | Male | 13 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Anti-static type | NA | 28 to 24 / 22 to 18 | 16.9 x 16.9 x 47.2 | φ6.1 | RP13A-12R-13SC(71) | - | - | - | - | - | - | |
3.40 € | 1 | Available | 5 Days | - | Female | 13 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 28 to 24 / 22 to 18 | 16.9 x 16.9 x 47.2 | φ6.1 | RP13A-12RA-13PA(71) | RP13A-12RA-13PC(71) | RP13A-12RB-13PA(71) | RP13A-12RB-13PC(71) | RP13A-12RC-13PB | RP13A-12J-13PC(71) | - | |
5.23 € | 1 | Available | 5 Days | 10 | Female | 20 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 30 to 24 | 16.9 x 16.9 x 47.2 | φ6.4 | RP13A-12RA-20PC(71) | RP13A-12RC-20PB | RP13A-12JG-20PC(71) | - | - | - | - | |
3.48 € | 1 | Available | 5 Days | - | Female | 13 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 28 to 24 / 22 to 18 | 16.9 x 16.9 x 52.2 | φ 7.1 | RP13A-12RA-13PA(71) | RP13A-12RA-13PC(71) | RP13A-12RB-13PA(71) | RP13A-12RB-13PC(71) | RP13A-12RC-13PB | RP13A-12J-13PC(71) | - | |
6.92 € | 1 | Available | 5 Days | 10 | Female | 20 | Cable Connection | Crimp | Straight | 12 | No terminal | Plug | Standard Type | NA | 30 to 24 | 16.9 x 16.9 x 52.2 | φ 7.1 | RP13A-12RA-20PC(71) | RP13A-12RC-20PB | RP13A-12JG-20PC(71) | - | - | - | - |