Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HR10A-7P-4PC(73)
Part Number
|
---|
HR10A-7P-4PC(73) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Protection function (environmentally resistant) | Shell Size | Plating of part touching terminal | Product Category | Specifications | Dimensions (vertical × horizontal × depth) (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 | Mating partner 16 | Mating partner 26 | Mating partner 27 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
11.68 € | 1 | Available |
Same day
Stock | 10 | Male | 4 | Cable Connection | Crimp | Straight | N/A | 7 | Silver | Plug | Low Cost | φ 11.5 × 35 | -25 to +85 | HR10A-7R-4S(73) | HR10A-7R-4SB(73) | HR10A-7R-4SC(73) | HR10G-7R-4S(73) | HR10G-7R-4SB(73) | HR10G-7R-4SC(73) | HR10A-7J-4S(73) | HR10A-7J-4SC(73) | HR10G-7J-4S(73) | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | HR10 |
---|---|---|---|---|---|
Rated Current(A) | 2 | Features | NA |
This page is HR10 Series Miniature Circular Connector, part number HR10A-7P-4PC(73).
You can find the detail information about specifications and dimensions on part number HR10A-7P-4PC(73).
Configure
Stock
Basic Attributes
Applicable pin/contact
Number Of Cores
Connector Type
Wiring Method
Connection direction
Protection function (environmentally resistant)
Shell Size
Plating of part touching terminal
Product Category
Specifications
Dimensions (vertical × horizontal × depth)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
HR10-10R-12P(73) |
HR10-10R-12PA(73) |
HR10-10R-12S(73) |
HR10A-7P-4S(73) |
HR10A-7P-4SC(73) |
HR10A-7P-5P(73) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Protection function (environmentally resistant) | Shell Size | Plating of part touching terminal | Product Category | Specifications | Dimensions (vertical × horizontal × depth) (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 | Mating partner 16 | Mating partner 26 | Mating partner 27 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.89 € | 1 | Available |
Same day
Stock | - | Male | 12 | Panel Mount | Solder | Straight | N/A | 10 | Gold | Receptacle | Standard | φ 14 × 16 | -25 to +85 | HR10-10P-12S(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
15.40 € | 1 | Available | 5 Days | 10 | Male | 12 | For PCB | Solder | Straight | N/A | 10 | Gold | Receptacle | Standard | φ 14 × 15.5 | -25 to +85 | HR10-10P-12S(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
23.25 € | 1 | Available | 5 Days | - | Female | 12 | Panel Mount | Solder | Straight | N/A | 10 | Gold | Receptacle | Standard | φ 14 × 16 | -25 to +85 | HR10-10P-12P(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
9.25 € | 1 | Available |
Same day
Stock | 10 | Female | 4 | Cable Connection | Solder | Straight | N/A | 7 | Silver | Plug | Low Cost | φ 11.5 × 35 | -25 to +85 | HR10A-7R-4P(73) | HR10A-7R-4PB(73) | HR10A-7R-4PC(73) | HR10G-7R-4P(73) | HR10G-7R-4PB(73) | HR10G-7R-4PC(73) | HR10A-7J-4P(73) | HR10G-7J-4P(73) | - | - | - | - | - | - | - | - | - | - | |
13.18 € | 1 | Available | 5 Days | 10 | Female | 4 | Cable Connection | Crimp | Straight | N/A | 7 | Silver | Plug | Low Cost | φ 11.5 × 35 | -25 to +85 | HR10A-7R-4P(73) | HR10A-7R-4PB(73) | HR10A-7R-4PC(73) | HR10G-7R-4P(73) | HR10G-7R-4PB(73) | HR10G-7R-4PC(73) | HR10A-7J-4P(73) | HR10G-7J-4P(73) | - | - | - | - | - | - | - | - | - | - | |
14.40 € | 1 | Available |
Same day
Stock | - | Male | 5 | Cable Connection | Solder | Straight | N/A | 7 | Silver | Plug | Low Cost | φ 11.5 × 35 | -25 to +85 | HR10A-7R-5S(73) | HR10A-7R-5SB(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |