Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HR10A-10TJ-12S(73)
Part Number
|
---|
HR10A-10TJ-12S(73) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Wiring Method | Connection direction | Protection function (environmentally resistant) | Shell Size | Plating of part touching terminal | Product Category | Specifications | Dimensions (vertical × horizontal × depth) (mm) | Operating Temperature Range (°C) | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | Mating partner 5 | Mating partner 6 | Mating partner 7 | Mating partner 8 | Mating partner 9 | Mating partner 10 | Mating partner 11 | Mating partner 12 | Mating partner 13 | Mating partner 14 | Mating partner 15 | Mating partner 16 | Mating partner 26 | Mating partner 27 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.87 € | 1 | Available | 6 Days | - | Female | 12 | Cable Connection | Solder | Straight | N/A | 10 | Silver | Jack | Low Cost | φ 14.7 × 41.3 | -25 to +85 | HR10A-10TP-12P(73) | HR10A-10TP-12PC(73) | HR10A-10TPA-12P(73) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | G/H/I | G/H/I | HR10 |
---|---|---|---|---|---|
Rated Current(A) | 2 | Features | NA |
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Connector Type
Wiring Method
Connection direction
Protection function (environmentally resistant)
Shell Size
Plating of part touching terminal
Product Category
Specifications
Dimensions (vertical × horizontal × depth)(mm)
Filter by standard shipping days
Optional Attributes