Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PR-1634BA-STA(50)
Part Number
|
---|
PR-1634BA-STA(50) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.10 € | 1 | Available | 5 Days | 10 | Male | 34 | For PCB | 3 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Silver | Connector | With stopper bracket | Top touch lock | NA | 2.5 | 2.5 |
Loading...
Connector Shape | Rectangular | Connector series initials | Number | Number | 1600 |
---|
This page is SUMICON 1600 Series Multi-Contact Rectangular Connector, part number PR-1634BA-STA(50).
You can find the detail information about specifications and dimensions on part number PR-1634BA-STA(50).
Configure
Basic Attributes
Wiring Method
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Allowable Voltage(V)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
P-1608A-C(50) |
P-1608A-ST(51) |
P-1608BA(09) |
PR-1660BA-STA(50) |
PR-1660BA-STAR(50) |
PW-1634BA(09) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.66 € | 1 | Available | 6 Days | - | Combination use male/female | 8 | - | - | - | - | Straight | NA | Plug case | NA | Side lock | NA | NA | - | |
0.79 € | 5 | Available | 5 Days | - | Combination use male/female | 8 | - | - | - | - | Straight | NA | Stopper bracket | NA | Side lock | NA | NA | - | |
1.77 € | 1 | Available | 5 Days | - | Male | 8 | [Cable Connection] Cable Connection | 3 | AC300 | Solder | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 | |
13.21 € | 1 | Available | 5 Days | 10 | Male | 60 | For PCB | 3 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Silver | Connector | With stopper bracket | Top touch lock | NA | 2.5 | 2.5 | |
16.11 € | 1 | Available | 6 Days | - | Male | 60 | For PCB | 3 | AC300 | [Other] Circuit Board Mounting (DIP) | Angle | Silver | Connector | With (reverse) stopper bracket | Top touch lock | NA | 2.5 | 2.5 | |
4.81 € | 1 | Available | 5 Days | 10 | Male | 34 | [Cable Connection] Cable Connection | 3 | AC300 | [Other] Wrapping | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 |