SUMICON 1600 Series Multi-Contact Rectangular Connector【1-100 Pieces Per Package】 (Part Numbers)

SUMICON 1600 Series Multi-Contact Rectangular Connector
  • Volume Discount
A rectangular multi-contact connector manufactured using a unique HIROSE design.
[Features]
· Nine contact configurations (8, 12, 16, 20, 24, 28, 34, 45, 60) are available. Solder type, wrapping type and crimp type connector units are available.
· Accessories include C case, CA case, CBA case, ST stopper, STA stopper, STB stopper, etc. that can be combined for use in a wide range of applications.
· The connector unit and accessories (cases, stoppers) are completely separate in the SUMICON 1600 series. This means that they can be combined for a variety of uses as well as enabling easier wiring connections.
· These connectors are specified in the NTT specifications, “Spec. No. 1931.”

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SD-1660A(09)

Part Number
SD-1660A(09)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Terminal pitch
(mm)

10.56 €

1 Available 6 Days -Female60For PCB3-[Other] Circuit Board Mounting (DIP)StraightSilverConnector unitNANANA2.52.5

Loading...

  1. 1

Basic information

Connector Shape Rectangular Connector series initials Number Number 1600

This page is SUMICON 1600 Series Multi-Contact Rectangular Connector, part number SD-1660A(09).
You can find the detail information about specifications and dimensions on part number SD-1660A(09).

Variation of this product

Part Number
1600-STB(05)
1608-CBA(50)
1612-CBA(51)
P-1608A-C(50)
P-1608A-ST(51)
P-1608BA(09)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSApplicable pin/contact Number Of Cores Connector Type Rated Current
(A)
Allowable Voltage
(V)
Wiring Method Connection direction Plating of part touching terminal Product Category Specifications Features Conforming wire size
(AWG)
Contact Pitch
(mm)
Terminal pitch
(mm)

0.55 €

5 Available Same day

Stock

-Combination use male/female------NAStopperNAShoulder touch lockNANA-

5.20 €

1 Available 5 Days 10Combination use male/female8----StraightNAPlug caseNAShoulder touch lockNANA-

5.09 €

1 Available 5 Days -Combination use male/female12----StraightNAPlug caseNAShoulder touch lockNANA-

5.66 €

1 Available 6 Days -Combination use male/female8----StraightNAPlug caseNASide lockNANA-

0.79 €

5 Available 5 Days -Combination use male/female8----StraightNAStopper bracketNASide lockNANA-

1.77 €

1 Available 5 Days -Male8[Cable Connection] Cable Connection3AC300SolderStraightSilverConnector unitNANANA2.52.5

Tech Support