Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PD-1620BA(09)
Part Number
|
---|
PD-1620BA(09) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.50 € | 1 | Available | 5 Days | 10 | Male | 20 | For PCB | 3 | - | [Other] Circuit Board Mounting (DIP) | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 |
Loading...
Connector Shape | Rectangular | Connector series initials | Number | Number | 1600 |
---|
This page is SUMICON 1600 Series Multi-Contact Rectangular Connector, part number PD-1620BA(09).
You can find the detail information about specifications and dimensions on part number PD-1620BA(09).
Configure
Basic Attributes
Allowable Voltage(V)
Wiring Method
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Connection direction
Plating of part touching terminal
Product Category
Specifications
Features
Conforming wire size(AWG)
Contact Pitch(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1616-CBA(50) |
P-1608A-C(50) |
P-1608A-ST(51) |
PD-1624BA(09) |
PD-1628BG(09) |
PD-1634BA(09) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Features | Conforming wire size (AWG) | Contact Pitch (mm) | Terminal pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.14 € | 1 | Available | 5 Days | 10 | Combination use male/female | 16 | - | - | - | - | Straight | NA | Plug case | NA | Shoulder touch lock | NA | NA | - | |
4.79 € | 1 | Available | 6 Days | - | Combination use male/female | 8 | - | - | - | - | Straight | NA | Plug case | NA | Side lock | NA | NA | - | |
0.67 € | 5 | Available | 5 Days | - | Combination use male/female | 8 | - | - | - | - | Straight | NA | Stopper bracket | NA | Side lock | NA | NA | - | |
3.40 € | 1 | Available | 5 Days | - | Male | 24 | For PCB | 3 | - | [Other] Circuit Board Mounting (DIP) | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 | |
7.71 € | 1 | Available | 5 Days | - | Male | 28 | For PCB | 3 | - | [Other] Circuit Board Mounting (DIP) | Straight | Gold | Connector unit | NA | NA | NA | 2.5 | 2.5 | |
3.87 € | 1 | Available | 5 Days | 10 | Male | 34 | For PCB | 3 | - | [Other] Circuit Board Mounting (DIP) | Straight | Silver | Connector unit | NA | NA | NA | 2.5 | 2.5 |