Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RM15WTRZ-3P(71)
Part Number
|
---|
RM15WTRZ-3P(71) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Shell Size | Plating of part touching terminal | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Special Notes | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.96 € | 1 | Available | 5 Days | - | Male | 3 | Panel Mount | 10 | AC500、DC700 | Solder | Straight | 15 | Silver | Receptacle | Front Mount | Nut tightening | - | - | RM15WTPZ-3S(71) | RM15WTPZA-3S(71) | - | - |
Loading...
Connector Shape | Round shape | Connector series initials | P/Q/R | P/Q/R | RM |
---|---|---|---|---|---|
Protection function (environmentally resistant) | IP67 | Operating Temperature Range(°C) | -25 to +85 |
This page is General-Purpose Round Waterproof Connector RM-W Series, part number RM15WTRZ-3P(71).
You can find the detail information about specifications and dimensions on part number RM15WTRZ-3P(71).
Configure
Basic Attributes
Conforming cable outer diameter(mm)
Applicable pin/contact
Number Of Cores
Connector Type
Rated Current(A)
Allowable Voltage(V)
Wiring Method
Connection direction
Shell Size
Plating of part touching terminal
Product Category
Specifications
Features
Filter by standard shipping days
Optional Attributes
Part Number |
---|
RM12WBP-CP(4)(71) |
RM12WBP-CP(5)(71) |
RM12WBP-CP(6)(71) |
RM15WTRZ-8P(71) |
RM21WTP-CP(10)(71) |
RM21WTP-CP(12)(71) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Connector Type | Rated Current (A) | Allowable Voltage (V) | Wiring Method | Connection direction | Shell Size | Plating of part touching terminal | Product Category | Specifications | Features | Conforming cable outer diameter (mm) | Special Notes | Mating partner 1 | Mating partner 2 | Mating partner 3 | Mating partner 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.63 € | 1 | Available | 5 Days | - | - | - | - | - | - | - | - | NA | No terminal | Cord clamp | For RM12WBP | NA | φ4 | - | - | - | - | - | |
3.86 € | 1 | Available | 5 Days | 10 | - | - | - | - | - | - | - | NA | No terminal | Cord clamp | For RM12WBP | NA | φ5 | - | - | - | - | - | |
3.67 € | 1 | Available | 5 Days | - | - | - | - | - | - | - | - | NA | No terminal | Cord clamp | For RM12WBP | NA | φ6 | - | - | - | - | - | |
10.58 € | 1 | Available | 5 Days | - | Male | 8 | Panel Mount | 5 | AC500、DC700 | Solder | Straight | 15 | Silver | Receptacle | Front Mount | Nut tightening | - | - | RM15WTPZ-8S(71) | RM15WTPZA-8S(71) | - | - | |
7.50 € | 1 | Available | 6 Days | - | - | - | - | - | - | - | - | NA | No terminal | Cord clamp | For RM21WTPS / For RM21WTP | Without screw | φ10 | - | - | - | - | - | |
7.75 € | 1 | Available | 5 Days | - | - | - | - | - | - | - | - | NA | No terminal | Cord clamp | For RM21WTPS / For RM21WTP | Without screw | φ12 | - | - | - | - | - |