BU-4850 Series

BU-4850 Series
  • Volume Discount
[Features]
- Three different sizes are available for the BU-4850 series.
- Includes polyethylene feet that are retained by screws. Made in Japan for superior safety and reliability.

(i)Remark

  • Some product are planned to be discontinued on 01.07.2021.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BU-4850-B

Part Number
BU-4850-B
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

2.71 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Type Bushing Main insulation material Low Density Polyethylene Size type / diameter × height B type / φ20 × 12 mm
Main Body Color Black

This page is BU-4850 Series, part number BU-4850-B.
You can find the detail information about specifications and dimensions on part number BU-4850-B.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360