BU-692 Series

BU-692 Series
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
- The BU-692 series is available in six different sizes.
- Includes rubber feet that are retained by screws. Made in Japan for superior safety and reliability.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BU-692-F

Part Number
BU-692-F
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

4.97 €

3.48 €

1 Available Same day

Stock

10

Loading...

  1. 1

Basic information

Type Bushing Main insulation material Natural Rubber Size type / diameter × height F type / φ39.5 × 20 mm
Main Body Color Black

This page is BU-692 Series, part number BU-692-F.
You can find the detail information about specifications and dimensions on part number BU-692-F.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360