Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Part Number | Minimum order quantity | Volume Discount | RoHS | Contact type | Connector Type | Wiring Method | Connection direction | Impedance (Ω) | Frequency Range (GHz) | Product Category | Specifications | Features | Special Notes | Conforming Cable | VSWR | Operating Temperature Range (°C) |
---|
Loading...
Connector Shape | Coaxial | Connector series initials | M/N/O | M/N/O | N |
---|---|---|---|---|---|
Number Of Cores | 1 | Protection function (environmentally resistant) | N/A | Plating of part touching terminal | Silver |
Product name display | NA |
Configure
Basic Attributes
Contact type
Connector Type
Product Category
Specifications
Wiring Method
Connection direction
Impedance(Ω)
Frequency Range(GHz)
Features
Special Notes
Conforming Cable
VSWR
Operating Temperature Range(°C)
Filter by standard shipping days
Optional Attributes