Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DEM-9PR
Part Number
|
---|
DEM-9PR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.16 € | 1 | 5 Days | 10 | Male (plug) | 9 | Cable Connection | Solder | Straight | General purpose type | Wire side | Standard Type | Mono-block type | Diallyl phthalate | Gold | - | - | - | - | - |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | N/A |
---|
Configure
Basic Attributes
Contact board packaging part finish
Special Notes
Special report 2
Special report 3
Special report 4
Applicable pin/contact
Number Of Cores
Application
Wire connection method
Connection direction
Type
Connector Type
Shell type
Features
Insulator material
Contact contacting part finish
Filter by standard shipping days
Optional Attributes