Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DBLC-J25SAF-10L6E
Part Number
|
---|
DBLC-J25SAF-10L6E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.91 € | 1 | Available | 5 Days | 10 | Female (socket) | 25 | For PCB | - | Angle | EMI-compatible | Circuit Board Side | Standard Type | Ferrite: None | Synthetic Resin | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) M2.6 mm screw | Ground lug shape: M3 mm screws | Screw code: 10 | - |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | N/A |
---|
This page is D-Sub, D02, D02-M15 Series, part number DBLC-J25SAF-10L6E.
You can find the detail information about specifications and dimensions on part number DBLC-J25SAF-10L6E.
Configure
Basic Attributes
Wire connection method
Special report 4
Applicable pin/contact
Number Of Cores
Application
Connection direction
Type
Connector Type
Shell type
Features
Insulator material
Contact contacting part finish
Contact board packaging part finish
Special Notes
Special report 2
Special report 3
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D02-M15SAG-20L9E |
D02-M15SAG-21L9E |
D02-M15SAG-23L9E |
DBLC-J25SAF-10L6FE |
DBLC-J25SAF-10L8E |
DBLC-J25SAF-10L9E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.52 € | 1 | Available | 5 Days | 10 | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) #4-40 inch screw / High-density mounting type connector | Ground lug shape: Hook retained type | - | - | |
3.92 € | 1 | 5 Days | - | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | High-density mounting type connector / Mating fixed shape: (Sold separately) | Ground lug shape: Hook retained type | - | - | ||
2.83 € | 1 | Available | 5 Days | 10 | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (long) #4-40 inch screw / High-density mounting type connector | Ground lug shape: Hook retained type | - | - | |
6.94 € | 1 | 5 Days | - | Female (socket) | 25 | For PCB | - | Angle | EMI-compatible | Circuit Board Side | Standard Type | Ferrite: Yes (Multi-hole type) | Synthetic Resin | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) M2.6 mm screw | Ground lug shape: M3 mm screws | Screw code: 10 | - | ||
9.93 € | 1 | 5 Days | - | Female (socket) | 25 | For PCB | - | Angle | EMI-compatible | Circuit Board Side | Standard Type | Ferrite: None | Synthetic Resin | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) M2.6 mm screw | Ground lug shape: φ3.2 mm through hole | Screw code: 10 | - | ||
5.85 € | 1 | Available | 5 Days | 10 | Female (socket) | 25 | For PCB | - | Angle | EMI-compatible | Circuit Board Side | Standard Type | Ferrite: None | Synthetic Resin | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) M2.6 mm screw | Ground lug shape: Hook retained type | Screw code: 10 | - |