Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
DE-9S-T-NR |
DE-9SF-T-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.84 € | 1 | Available | 5 Days | 10 | Female (socket) | 9 | For PCB | - | Straight | - | Circuit Board Side | Standard Type | Press type contact | Glass-Filled PBT | Gold | Gold | - | - | - | - | |
7.53 € | 1 | Available | 5 Days | 10 | Female (socket) | 9 | For PCB | - | Straight | EMI-compatible | Circuit Board Side | Standard Type | Press type contact | Glass-Filled PBT | Gold | Gold | Grounding dimple machining (pin side) | - | - | - |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | N/A |
---|
Configure
Basic Attributes
Wire connection method
Type
Special Notes
Special report 2
Special report 3
Special report 4
Applicable pin/contact
Number Of Cores
Application
Connection direction
Connector Type
Shell type
Features
Insulator material
Contact contacting part finish
Contact board packaging part finish
Filter by standard shipping days
Optional Attributes