Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DD-50PA-J4R
Part Number
|
---|
DD-50PA-J4R |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
67.74 € | 1 | 5 Days | 10 | Male (plug) | 50 | For PCB | - | Angle | - | Circuit Board Side | Standard Type | Machine type contact | Glass-Filled PBT | Gold | Gold | Mating fixed shape: None | - | - | - |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | N/A |
---|
Configure
Basic Attributes
Wire connection method
Type
Special report 2
Special report 3
Special report 4
Applicable pin/contact
Number Of Cores
Application
Connection direction
Connector Type
Shell type
Features
Insulator material
Contact contacting part finish
Contact board packaging part finish
Special Notes
Filter by standard shipping days
Optional Attributes