Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
D02-M15STF-21L9-2E |
D02-M15STF-26L9-2E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.76 € | 1 | 5 Days | - | Female (socket) | 15 | For PCB | - | Straight | EMI-compatible | Receptacle for circuit board mounting | Nickel Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: (None) / High-density mounting type connector | Ground lug shape: Hook retained type | With location plate | - | ||
6.13 € | 1 | Available | 5 Days | - | Female (socket) | 15 | For PCB | - | Straight | EMI-compatible | Receptacle for circuit board mounting | Nickel Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) #4-40 inch screw attachment / High-density mounting type connector | Ground lug shape: Hook retained type | With location plate | - |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | N/A |
---|
Configure
Basic Attributes
Wire connection method
Special Notes
Special report 4
Applicable pin/contact
Number Of Cores
Application
Connection direction
Type
Connector Type
Shell type
Features
Insulator material
Contact contacting part finish
Contact board packaging part finish
Special report 2
Special report 3
Filter by standard shipping days
Optional Attributes