Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DCMF-37SR
Part Number
|
---|
DCMF-37SR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
118.01 € | 1 | Available | 5 Days | - | Female (socket) | 37 | Cable Connection | Solder | Straight | General purpose type | Wire side | Floating type (rear mounting) | Mono-block type | Diallyl phthalate | Gold | - | - | - | - | - |
Loading...
Connector Shape | Square shape | Connector series initials | D/E/F | Protection function (environmentally resistant) | N/A |
---|
This page is D-Sub, D02, D02-M15 Series, part number DCMF-37SR.
You can find the detail information about specifications and dimensions on part number DCMF-37SR.
Configure
Basic Attributes
Contact board packaging part finish
Special Notes
Special report 2
Special report 3
Special report 4
Applicable pin/contact
Number Of Cores
Application
Wire connection method
Connection direction
Type
Connector Type
Shell type
Features
Insulator material
Contact contacting part finish
Filter by standard shipping days
Optional Attributes
Part Number |
---|
D02-M15SAG-20L9E |
D02-M15SAG-21L9E |
D02-M15SAG-23L9E |
DCMF-8W8PR |
DCMF-8W8SR |
DCSP-JB37PF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Type | Connector Type | Shell type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | Special report 3 | Special report 4 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.52 € | 1 | Available | 5 Days | 10 | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (short) #4-40 inch screw / High-density mounting type connector | Ground lug shape: Hook retained type | - | - | |
3.92 € | 1 | 5 Days | - | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | High-density mounting type connector / Mating fixed shape: (Sold separately) | Ground lug shape: Hook retained type | - | - | ||
2.52 € | 1 | Available | 5 Days | 10 | Female (socket) | 15 | For PCB | - | Angle | EMI-compatible | Receptacle for circuit board mounting | Tin Plating | Trough hole type | Glass-Filled PBT | Gold | Copper/copper alloy | Mating fixed shape: Hexagon shape (long) #4-40 inch screw / High-density mounting type connector | Ground lug shape: Hook retained type | - | - | |
22.83 € | 1 | Available | 5 Days | - | Male (plug) | 8 | Cable Connection | Solder | Straight | Special contact composite type | Wire side | Floating type (rear mounting) | Mono-block type | Diallyl phthalate | Gold | - | Special contact insert:8 | - | - | - | |
25.75 € | 1 | Available | 5 Days | - | Female (socket) | 8 | Cable Connection | Solder | Straight | Special contact composite type | Wire side | Floating type (rear mounting) | Mono-block type | Diallyl phthalate | Gold | - | Special contact insert:8 | - | - | - | |
27.44 € | 1 | Available | 5 Days | 10 | Male (plug) | 37 | Cable Connection | Pressure Welding | Straight | EMI-compatible | Wire side | Standard Type | Self-piercing method | Glass-Filled PBT | Gold | - | Grounding dimple machining (pin side) | - | - | - |