Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
IL-AG5-6P-S3T2
Part Number
|
---|
IL-AG5-6P-S3T2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Connector Type | Connector type | Features | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.79 € | 1 | 5 Days | Male (plug) | 6 | For PCB | - | Straight | Pin Header | Trough hole type | 1-line type | Tin | Tin | Standard Type | Insulator color: Green |
Loading...
Connector Shape | Square shape | Connector series initials | G/H/I | Protection function (environmentally resistant) | N/A |
---|---|---|---|---|---|
Type | For Automobile | Insulator material | PBT |
This page is IL-AG5 Series, part number IL-AG5-6P-S3T2.
You can find the detail information about specifications and dimensions on part number IL-AG5-6P-S3T2.
Configure
Basic Attributes
Wire connection method
Applicable pin/contact
Number Of Cores
Application
Connection direction
Connector Type
Connector type
Features
Contact contacting part finish
Contact board packaging part finish
Special Notes
Special report 2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
IL-AG5-14P-D3L2-A |
IL-AG5-14P-D3T2-A |
IL-AG5-14S-D3C1-A |
IL-AG5-6PK-S3L2-LB |
IL-AG5-6PK-S3T2-LB |
IL-AG5-6S-S3C1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Connector Type | Connector type | Features | Contact contacting part finish | Contact board packaging part finish | Special Notes | Special report 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.50 € | 1 | 5 Days | Male (plug) | 14 | For PCB | - | Angle | Pin Header | Trough hole type | 2-line type | Tin | Tin | Standard Type | Insulator color: Green | ||
3.50 € | 1 | 5 Days | Male (plug) | 14 | For PCB | - | Straight | Pin Header | Trough hole type | 2-line type | Tin | Tin | Standard Type | Insulator color: Green | ||
2.29 € | 1 | 5 Days | Female (socket) | 14 | Cable Connection | Crimp | Straight | Socket Housing | Integrated housing system stopper flap type | 2-line type | - | - | Standard Type | Insulator color: Green | ||
3.00 € | 27 | 5 Days | Male (plug) | 6 | For PCB | - | Angle | Pin Header | Trough hole type | 1-line type | Tin | Tin | Incorrect Assembly Prevention Type | Insulator color: Light green | ||
3.00 € | 27 | 5 Days | Male (plug) | 6 | For PCB | - | Straight | Pin Header | Trough hole type | 1-line type | Tin | Tin | Incorrect Assembly Prevention Type | Insulator color: Light green | ||
1.82 € | 1 | 5 Days | Female (socket) | 6 | Cable Connection | Crimp | Straight | Socket Housing | Integrated housing system stopper flap type | 1-line type | - | - | Standard Type | Insulator color: Green |