Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MX34040UF2
Part Number
|
---|
MX34040UF2 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Connector Type | Connector type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.09 € | 1 | 5 Days | Male (plug) | 40 | For PCB | - | Straight | Pin Header | Trough hole type | 2-line type | Glass filled SPS | Tin | Tin |
Loading...
Connector Shape | Square shape | Connector series initials | M/N/O | Protection function (environmentally resistant) | N/A |
---|---|---|---|---|---|
Type | For Automobile |
This page is MX34 Series, part number MX34040UF2.
You can find the detail information about specifications and dimensions on part number MX34040UF2.
Configure
Basic Attributes
Wire connection method
Applicable pin/contact
Number Of Cores
Application
Connection direction
Connector Type
Connector type
Features
Insulator material
Contact contacting part finish
Contact board packaging part finish
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MX34003NF1 |
MX34003SF1 |
MX34005SF1 |
MX34005UF1 |
MX34007NF1 |
MX34007UF1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Connection direction | Connector Type | Connector type | Features | Insulator material | Contact contacting part finish | Contact board packaging part finish |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.05 € | 1 | 5 Days | Male (plug) | 3 | For PCB | - | Angle | Pin Header | Trough hole type | 1-line type | Glass filled SPS | Tin | Tin | ||
1.37 € | 1 | 5 Days | Female (socket) | 3 | Cable Connection | Crimp | Straight | Socket Housing | Double locking structure | 1-line type | PPE+PA66 ALLOY | - | - | ||
1.60 € | 1 | 5 Days | Female (socket) | 5 | Cable Connection | Crimp | Straight | Socket Housing | Double locking structure | 1-line type | PPE+PA66 ALLOY | - | - | ||
3.87 € | 1 | 5 Days | Male (plug) | 5 | For PCB | - | Straight | Pin Header | Trough hole type | 1-line type | Glass filled SPS | Tin | Tin | ||
3.87 € | 1 | 5 Days | Male (plug) | 7 | For PCB | - | Angle | Pin Header | Trough hole type | 1-line type | Glass filled SPS | Tin | Tin | ||
4.26 € | 1 | 5 Days | Male (plug) | 7 | For PCB | - | Straight | Pin Header | Trough hole type | 1-line type | Glass filled SPS | Tin | Tin |