Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS-34PE-D4LT1-M1E
Part Number
|
---|
PS-34PE-D4LT1-M1E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Wire connection method | Connection direction | Connector Type | Connector type | Features | Contact wire connection finish | Special Notes | Special report 2 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.14 € | 1 | Available | 5 Days | - | Male (plug) | 34 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm |
Loading...
Connector Shape | Square shape | Connector series initials | P/Q/R | Application | FPC to Circuit Board |
---|---|---|---|---|---|
Allowable Voltage(V) | 500 | Insulator material | Glass-Filled PBT | Contact contacting part finish | Gold on nickel |
This page is PS Series, MIL Type, part number PS-34PE-D4LT1-M1E.
You can find the detail information about specifications and dimensions on part number PS-34PE-D4LT1-M1E.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Wire connection method
Connection direction
Connector Type
Connector type
Features
Contact wire connection finish
Special Notes
Special report 2
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PS-10PE-D4T1-M1AE |
PS-10PE-D4T2-M1AE |
PS-10PE-D4T2-M1E |
PS-34PE-D4LT2-M1E |
PS-34PE-D4T1-M1E |
PS-34PE-D4T2-M1E |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Wire connection method | Connection direction | Connector Type | Connector type | Features | Contact wire connection finish | Special Notes | Special report 2 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.59 € | 2 | Available | 5 Days | - | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | Incorrect insertion prevention groove | Circuit Board Mounting Side Contact Length: 2.8mm | |
3.58 € | 2 | Available | 5 Days | 10 | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | Incorrect insertion prevention groove | Circuit Board Mounting Side Contact Length: 3.3 mm | |
2.35 € | 2 | Available | 5 Days | 10 | Male (plug) | 10 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
3.34 € | 10 | Available | 19 Days | 10 | Male (plug) | 34 | Solder | Angle | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm | |
5.03 € | 1 | Available | 5 Days | - | Male (plug) | 34 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 2.8mm | |
3.63 € | 2 | 5 Days | 10 | Male (plug) | 34 | Solder | Straight | Pin Header | Trough hole type | Standard lever type | Tin / tin alloy on nickel | NA | Circuit Board Mounting Side Contact Length: 3.3 mm |