Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PS-40PE-D4LT1-B1E
Part Number
|
---|
PS-40PE-D4LT1-B1E |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Wire connection method | Connection direction | Connector Type | Connector type | Features | Contact contacting part finish | Contact wire connection finish | Special Notes | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.65 € | 1 | 5 Days | 10 | Male (plug) | 40 | Solder | Angle | Box type pin header | Trough hole type | 2-line type | Gold on nickel | Tin / tin alloy on nickel | With one incorrect insertion prevention groove |
Loading...
Connector Shape | Square shape | Connector series initials | P/Q/R | Allowable Voltage(V) | 1000 |
---|---|---|---|---|---|
Type | Cable to Circuit Board | Insulator material | Glass-Filled PBT |
This page is Crimped Original Type, PS Series, part number PS-40PE-D4LT1-B1E.
You can find the detail information about specifications and dimensions on part number PS-40PE-D4LT1-B1E.
Configure
Basic Attributes
Applicable pin/contact
Number Of Cores
Wire connection method
Connection direction
Connector Type
Connector type
Features
Contact contacting part finish
Contact wire connection finish
Special Notes
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PS-10PE-D4T1-PN1 |
PS-10PE-S4LT1-PN1 |
PS-10PE-S4T1-PN1 |
PS-40PE-D4LT1-PN1 |
PS-40PE-D4T1-B1E |
PS-40PE-D4T1-PN1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Wire connection method | Connection direction | Connector Type | Connector type | Features | Contact contacting part finish | Contact wire connection finish | Special Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.70 € | 5 | Available | 5 Days | 10 | Male (plug) | 10 | Solder | Straight | Open pin header | Trough hole type | 2-line type | Gold on nickel | Gold on nickel | NA | |
2.58 € | 2 | Available | 5 Days | 10 | Male (plug) | 10 | Solder | Angle | Open pin header | Trough hole type | 1-line type | Gold on nickel | Gold on nickel | NA | |
2.45 € | 2 | Available | 5 Days | 10 | Male (plug) | 10 | Solder | Straight | Open pin header | Trough hole type | 1-line type | Gold on nickel | Gold on nickel | NA | |
4.22 € | 1 | Available | 5 Days | 10 | Male (plug) | 40 | Solder | Angle | Open pin header | Trough hole type | 2-line type | Gold on nickel | Gold on nickel | NA | |
3.47 € | 1 | Available | 5 Days | 10 | Male (plug) | 40 | Solder | Straight | Box type pin header | Trough hole type | 2-line type | Gold on nickel | Tin / tin alloy on nickel | With one incorrect insertion prevention groove | |
3.61 € | 2 | Available | 5 Days | 10 | Male (plug) | 40 | Solder | Straight | Open pin header | Trough hole type | 2-line type | Gold on nickel | Gold on nickel | NA |