Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S12B-PUDSS-1(LF)(SN)
Part Number
|
---|
S12B-PUDSS-1(LF)(SN) |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector series initials | G/H/I | P/Q/R | S/T/U | V/W/X | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Features | Color | Applicable wire range (AWG) | Product form | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 4 | Available | 5 Days | P/Q/R | - | PUD | - | - | - | Male (plug) | 12 | For PCB | AC/DC 3 | AC/DC 250 | Straight | UL / CSA | Post with base (DIP type) | Top type | With boss | Natural | #28 to 22 | - |
Loading...
Connector Shape | Square shape | Protection function (environmentally resistant) | N/A | Pitch(mm) | 2 |
---|---|---|---|---|---|
Other standards | UL94V-0 |
Configure
Basic Attributes
G/H/I
S/T/U
V/W/X
Y and Z
Representative Standard
Product form
P/Q/R
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Product Category
Specifications
Features
Color
Applicable wire range(AWG)
Filter by standard shipping days
Optional Attributes