Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B20B-PUDSS-1(LF)(SN)
Part Number
|
---|
B20B-PUDSS-1(LF)(SN) |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector series initials | G/H/I | P/Q/R | S/T/U | V/W/X | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Features | Color | Applicable wire range (AWG) | Product form | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.10 € | 4 | Available | 5 Days | Y/Z | - | - | - | - | ZH | Male (plug) | 20 | For PCB | AC/DC 1 | AC/DC 50 | Angle | UL / CSA | Pin with base | Side type | NA | Natural (ivory) | #32 to 26 | - |
Loading...
Connector Shape | Square shape | Protection function (environmentally resistant) | N/A | Pitch(mm) | 2 |
---|---|---|---|---|---|
Other standards | UL94V-0 |
This page is PUD Connector, part number B20B-PUDSS-1(LF)(SN).
You can find the detail information about specifications and dimensions on part number B20B-PUDSS-1(LF)(SN).
Configure
Basic Attributes
G/H/I
P/Q/R
S/T/U
V/W/X
Representative Standard
Product form
Y and Z
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Product Category
Specifications
Features
Color
Applicable wire range(AWG)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B14B-PUDSS-1(LF)(SN) |
B16B-PUDSS-1(LF)(SN) |
B18B-PUDSS-1(LF)(SN) |
B22B-PUDSS-1(LF)(SN) |
B24B-PUDSS-1(LF)(SN) |
B26B-PUDSS-1(LF)(SN) |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector series initials | G/H/I | P/Q/R | S/T/U | V/W/X | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Features | Color | Applicable wire range (AWG) | Product form |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.06 € | 4 | Available | 5 Days | V/W/X | - | - | - | VA | - | Male (plug) | 14 | For PCB | AC/DC 7 | AC/DC 250 | Angle | TUV / CSA / UL | Post with base | Side type | - | Natural (white) | #20 to 18 | - | ||
1.07 € | 4 | Available | 5 Days | P/Q/R | - | PHD | - | - | - | Male (plug) | 16 | For PCB | AC/DC 3 | AC/DC 250 | Straight | CSA / UL | Post with base | Top type | Glass filled nylon product | Natural (ivory) | #28 to 22 | - | ||
1.10 € | 4 | Available | 5 Days | Y/Z | - | - | - | - | ZH | Male (plug) | 18 | For PCB | AC/DC 1 | AC/DC 50 | Angle | CSA / UL | Surface mounted type pin with base | Side type | With reinforcing metal fittings | Natural (ivory) | #32 to 26 | Embossed taping | ||
1.12 € | 4 | Available | 5 Days | G/H/I | GH | - | - | - | - | Male (plug) | 22 | For PCB | AC/DC 1 | AC/DC 50 | Straight | UL | Base | Top type | - | Natural (ivory) | #30 to 26 | Embossed taping / With adhesive tape | ||
1.13 € | 4 | Available | 5 Days | Y/Z | - | - | - | - | ZH | Male (plug) | 24 | For PCB | AC/DC 1 | AC/DC 50 | Angle | CSA / UL | Pin with base | Side type | NA | Natural (ivory) | #32 to 26 | - | ||
1.14 € | 4 | Available | 5 Days | P/Q/R | - | PUD | - | - | - | Female (socket) | 26 | Cable Connection | AC/DC 3 | AC/DC 250 | - | CSA / UL | Housing | - | - | Natural | #28 to 22 | - |