Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B2P3S-VH(LF)(SN)
Part Number
|
---|
B2P3S-VH(LF)(SN) |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector series initials | G/H/I | S/T/U | V/W/X | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Color | Applicable wire range (AWG) | Product form | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.48 € | 9 | Available | 6 Days | G/H/I | GH | - | - | AC/DC 1 | AC/DC 50 | Angle | UL | Base | Side type | Natural (ivory) | #30 to 26 | Embossed taping |
Loading...
Connector Shape | Square shape | Applicable pin/contact | Male (plug) | Number Of Cores | 2 |
---|---|---|---|---|---|
Application | For PCB | Protection function (environmentally resistant) | N/A | Pitch(mm) | 7.92 |
Other standards | UL94V-0 |
This page is VA Connector, part number B2P3S-VH(LF)(SN).
You can find the detail information about specifications and dimensions on part number B2P3S-VH(LF)(SN).
Configure
Basic Attributes
S/T/U
V/W/X
G/H/I
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Representative Standard
Product Category
Specifications
Color
Applicable wire range(AWG)
Product form
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B2P3-VH(LF)(SN) |
S2P3-VH(LF)(SN) |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector series initials | G/H/I | S/T/U | V/W/X | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Color | Applicable wire range (AWG) | Product form |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.45 € | 9 | Available | 5 Days | V/W/X | - | - | VA | AC/DC 7 | AC/DC 250 | Straight | TUV / CSA / UL | Post with base | Top type | Natural (white) | #20 to 18 | - | ||
0.49 € | 9 | Available | 6 Days | S/T/U | - | SH | - | AC/DC 1 | AC/DC 50 | Angle | CSA / UL | Base | Side type | Natural (ivory) | #32 to 28 | Embossed taping |