Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
B4B-ZR(LF)(SN)
Part Number
|
---|
B4B-ZR(LF)(SN) |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connector series initials | G/H/I | P/Q/R | S/T/U | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Features | Color | Applicable wire range (AWG) | Product form | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.53 € | 8 | Available | 5 Days | P/Q/R | - | PUD | - | - | Male (plug) | 4 | For PCB | AC/DC 3 | AC/DC 250 | Angle | UL / CSA | Post with base (DIP type) | Side type | With boss | Natural | #28 to 22 | - |
Loading...
Connector Shape | Square shape | Protection function (environmentally resistant) | N/A | Pitch(mm) | 1.5 |
---|---|---|---|---|---|
Other standards | UL94V-0 |
This page is ZH Connector, part number B4B-ZR(LF)(SN).
You can find the detail information about specifications and dimensions on part number B4B-ZR(LF)(SN).
Configure
Basic Attributes
G/H/I
S/T/U
Y and Z
Representative Standard
Product form
P/Q/R
Applicable pin/contact
Number Of Cores
Application
Allowable Current(A)
Allowable Voltage(V)
Connection direction
Product Category
Specifications
Features
Color
Applicable wire range(AWG)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
B11B-ZR(LF)(SN) |
B12B-ZR(LF)(SN) |
B13B-ZR(LF)(SN) |
B7B-ZR(LF)(SN) |
B9B-ZR(LF)(SN) |
S10B-ZR(LF)(SN) |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector series initials | G/H/I | P/Q/R | S/T/U | Y and Z | Applicable pin/contact | Number Of Cores | Application | Allowable Current (A) | Allowable Voltage (V) | Connection direction | Representative Standard | Product Category | Specifications | Features | Color | Applicable wire range (AWG) | Product form |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.79 € | 6 | Available | 5 Days | P/Q/R | - | PUD | - | - | Male (plug) | 11 | For PCB | AC/DC 3 | AC/DC 250 | Straight | CSA / UL | Post with base (DIP type) | Top type | With boss | Natural | #28 to 22 | - | ||
0.83 € | 5 | Available | 5 Days | G/H/I | GH | - | - | - | Male (plug) | 12 | For PCB | AC/DC 1 | AC/DC 50 | Straight | UL | Base | Top type | - | Natural (ivory) | #30 to 26 | Embossed taping / With adhesive tape | ||
0.87 € | 5 | Available | 5 Days | Y/Z | - | - | - | ZH | Male (plug) | 13 | For PCB | AC/DC 1 | AC/DC 50 | Straight | CSA / UL | Surface mounted type pin with base | Top type | With reinforcing metal fittings | Natural (ivory) | #32 to 26 | Embossed taping / With adhesive tape | ||
0.59 € | 7 | Available | 5 Days | P/Q/R | - | PUD | - | - | Male (plug) | 7 | For PCB | AC/DC 3 | AC/DC 250 | Angle | CSA / UL | Post with base (DIP type) | Side type | With boss | Natural | #28 to 22 | - | ||
0.68 € | 6 | Available | 5 Days | P/Q/R | - | PUD | - | - | Male (plug) | 9 | For PCB | AC/DC 3 | AC/DC 250 | Straight | CSA / UL | Post with base (DIP type) | Top type | With boss | Natural | #28 to 22 | - | ||
0.76 € | 6 | Available | 5 Days | G/H/I | GH | - | - | - | Male (plug) | 10 | For PCB | AC/DC 1 | AC/DC 50 | Straight | UL | Base | Top type | - | Natural (ivory) | #30 to 26 | Embossed taping / With adhesive tape |