Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
17JE-23250-02(D1)
Part Number
|
---|
17JE-23250-02(D1) |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Product Category | Deviation | Features | Surface treatment (contact) | Deviation (mating/mounting screw type) | Special notes | Screw product name for lock | Note | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.15 € | 1 | 6 Days | 10 | Male (plug) | 25 | Panel Mount | - | Pin connector | Standard Type | No Cable Hoods | Nickel underlay gold (flash) plating | NA | Contact material: Copper alloy | NA | - |
Loading...
Connector Shape | Square shape | Connector series initials | Number | Number | 17JE |
---|---|---|---|---|---|
Allowable Current(A) | 5 | Allowable Voltage(V) | AC300 | Connection direction | Straight |
Protection function (environmentally resistant) | N/A | Surface treatment (shell) | Ni plating |
This page is 17JE Series Soldering Type Connector, part number 17JE-23250-02(D1).
You can find the detail information about specifications and dimensions on part number 17JE-23250-02(D1).
Configure
Basic Attributes
Wire connection method
Applicable pin/contact
Number Of Cores
Application
Product Category
Deviation
Features
Surface treatment (contact)
Deviation (mating/mounting screw type)
Special notes
Screw product name for lock
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
17JE-13090-02(D8A)A-CG |
17JE-13150-02(D1)A |
17JE-13250-02(D1)A |
17JE-13370-02(D1)A |
17JE-23090-02(D1) |
17JE-23370-02(D1) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Applicable pin/contact | Number Of Cores | Application | Wire connection method | Product Category | Deviation | Features | Surface treatment (contact) | Deviation (mating/mounting screw type) | Special notes | Screw product name for lock | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.32 € | 1 | Available | 5 Days | 10 | Female (socket) | 9 | Cable Connection | Solder | Socket connector (shield compatible parts) | Straight cable hood type | Standard Cable | Nickel underlay gold (flash) plating | M2.6 x 0.45 | Lock screw shape: Standard | 17J-001□ | Lead free and cadmium-free product | |
6.61 € | 1 | 5 Days | 10 | Female (socket) | 15 | Panel Mount | - | Socket Connector | Standard Type | No Cable Hoods | Nickel underlay gold (flash) plating | NA | Contact material: Phosphor bronze | NA | - | ||
11.46 € | 1 | Available | 5 Days | 10 | Female (socket) | 25 | Panel Mount | - | Socket Connector | Standard Type | No Cable Hoods | Nickel underlay gold (flash) plating | NA | Contact material: Phosphor bronze | NA | - | |
14.81 € | 1 | Available | 5 Days | 10 | Female (socket) | 37 | Panel Mount | - | Socket Connector | Standard Type | No Cable Hoods | Nickel underlay gold (flash) plating | NA | Contact material: Phosphor bronze | NA | - | |
4.30 € | 1 |
Same day
Stock | 10 | Male (plug) | 9 | Panel Mount | - | Pin connector | Standard Type | No Cable Hoods | Nickel underlay gold (flash) plating | NA | Contact material: Copper alloy | NA | - | ||
8.85 € | 1 | Available | 5 Days | 10 | Male (plug) | 37 | Panel Mount | - | Pin connector | Standard Type | No Cable Hoods | Nickel underlay gold (flash) plating | NA | Contact material: Copper alloy | NA | - |